SKY77196

Dual-Band PA Module for WCDMA / HSDPA Band II (1850-1910 MHz) and Band V (824-849 MHz)


The SKY77196 Power Amplifier Module (PAM) is a fully matched, 14-pad, surface mount module developed for Wideband Code Division Multiple Access (WCDMA) applications. This small and efficient module packs full WCDMA Band II and Band V coverage into a single compact package. The SKY77196 meets the stringent spectral linearity requirements of WCDMA transmission, with high power added efficiency for power output to 28.5 dBm (Band II) and 28 dBm (Band V). The SKY77196 meets the stringent spectral linearity requirements of High Speed Downlink Packet Access (HSDPA) data transmission with high power added efficiency. A directional coupler is integrated into the module thus eliminating the need for any external coupler.

The single Gallium Arsenide (GaAs) Microwave Monolithic Integrated Circuit (MMIC) contains all active circuitry in the module. The MMIC contains on-board bias circuitry, as well as input and interstage matching circuits. Output match into a 50-ohm load is realized off-chip within the module package to optimize efficiency and power performance.

The SKY77196 PAM is manufactured with Skyworks’ InGaP GaAs Heterojunction Bipolar Transistor (HBT) BiFET process that provides for all positive voltage DC supply operation while maintaining high efficiency and good linearity. No VREF voltage is required. Power down is accomplished by setting the voltage on VENABLE to zero volts. No external supply side switch is needed as typical “off” leakage is a few microamperes with full primary voltage supplied from the battery.

Specifications

Frequency (MHz)1850-1910, 824-849
DescriptionPAM for WCDMA / HSDPA
Typical PAE (%)40
Typical Gain (dB)27
Supply Voltage (V)3.2-4.2
PackageMCM, 14-pin
Package (mm)5 x 4 x 0.85

Features

  • Low voltage positive bias supply: 3.2 V to 4.2 V
  • Good linearity
  • High efficiency: 40% @ 28.5 dBm
  • Large dynamic range
  • 14-pad package: 5 x 4 x 0.85 mm
  • Power down control
  • InGaP
  • Supports low collector voltage operation
  • Digital Enable
  • No VREF required
  • CMOS compatible control signals
  • Integrated directional coupler

Product Documents

Applications

Smartphones

See all