SKY65047-360LF       

0.4-3.0 GHz Low-Noise Amplifier

The SKY65047-360LF is a high linearity, low noise amplifier (LNA). The small 2x2 mm DFN package allows for a highly manufacturable low-cost solution.

The excellent gain, superior low noise and low current consumption makes the SKY65047-360LF ideal for use in wireless infrastructure, but may be used in a variety of low noise amplifier applications. All active circuitry in the module is contained in a single Microwave Monolithic Integrated Circuit (MMIC).

The device is manufactured with an advanced silicon germanium process, which allows for single supply operation while maintaining excellent low noise performance and linearity.

The module can operate over the temperature range of -40°C to 85°C. A populated evaluation board is available upon request.

   

TECHNICAL DOCUMENTATION

Data Sheet

SKY65047-360LF: 0.4-3.0 GHz Low Noise Amplifier

201084D.pdf (1112 KB)
Application Note

SKY65047-360LF Matching Circuits for Various Frequency Bands

201100A.pdf (258 KB)
 
   
   

SPECIFICATIONS

 
   
   
   

INNOVATION TO GO

Select products are now available for
purchase online. Click here to
order sample/designer kits.

GREEN INITIATIVE

We are committed to the preservation of the environment. Learn More.