Please note: SKY65137-11 is being discontinued and is not recommended for new designs.
The suggested replacement
is
SE5003L
Skyworks SKY65137-11 is a Microwave Monolithic Integrated
Circuit (MMIC) Power Amplifier (PA) with superior output power,
linearity, and efficiency. These features make the SKY65137-11
ideal for Wireless Local Area Network (WLAN) applications.
The device is fabricated using Skyworks high reliability Indium
Gallium Phosphide (InGaP) Heterojunction Bipolar Transistor (HBT)
technology. The device is internally matched and mounted in a
20-pin, 6 x 6 mm Multi-Chip Module (MCM) Surface-Mounted
Technology (SMT) package, which allows for a highly
manufacturable low cost solution.