SKY13351-378LF       

20 MHz-6.0 GHz GaAs SPDT Switch

The SKY13351-378LF is a pHEMT GaAs FET I/C switch. The switch may be used in transmit/receive applications by connecting the RF common port (INPUT, pin 5) to either the OUTPUT1 or OUTPUT2 port (pin 1 or 3, respectively) using a low loss path (i.e., a positive voltage applied to either VCTL1 or VCTL2 pins). The switch is “reflective short” on the isolated port. The switch is manufactured in a compact, 1 x 1 mm, 6-pin exposed pad plastic Micro Leadframe Package Dual (MLPD) package.

   

TECHNICAL DOCUMENTATION

Data Sheet

SKY13351-378LF: 20 MHz-6.0 GHz GaAs SPDT Switch

SKY13351_378LF_201132H.pdf (702 KB)
Designer Info

SKY13351: S Parameters (1)

SKY13351_3V_Input_Output1.s3p (160 KB)
Designer Info

SKY13351: S Parameters (2)

SKY13351_3V_Input_Output2.s3p (160 KB)
 
   
   

SPECIFICATIONS

 
   
   
   

INNOVATION TO GO

Select products are now available for
purchase online. Click here to
order sample/designer kits.

GREEN INITIATIVE

We are committed to the preservation of the environment. Learn More.