SKY13385-460LF      

0.1-3.5 GHz SP3T Switch

The SKY13385-460LF is a CMOS silicon-on-insulation (SOI), single-pole, triple-throw (SP3T) switch. The high linearity performance and low insertion loss makes the device an ideal choice for WLAN (802.11 b/g) and Bluetooth® applications in the 2.4 to 2.5 GHz frequency range.

The SKY13385-460LF SP3T switch is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 mm package.

   

TECHNICAL DOCUMENTATION

Data Sheet

SKY13385-460LF: 0.1-3.5 GHz SP3T Switch

201513B.pdf (558 KB)
 
   
   

SPECIFICATIONS

 
   
   
   

INNOVATION TO GO

Select products are now available for
purchase online. Click here to
order sample/designer kits.

GREEN INITIATIVE

We are committed to the preservation of the environment. Learn More.