SKY13374-397LF

300 kHz-6.0 GHz SPDT Switch


The SKY13374-397LF is a CMOS Silicon-on-Insulator (SOI) single-pole, double-throw (SPDT) WCDMA band switch. The high linearity performance and low insertion loss achieved by the device makes it an ideal choice for medium to high power WCDMA handset and data card applications.

The high 0.1 dB Input Compression Point (IP0.1dB) and advance proprietary fabrication process enable exceptional WCDMA harmonic and Adjacent Channel Power (ACP) performance. Excellent insertion loss and isolation is maintained over WCDMA bands 1 to 6 and 8 to 11.

The SKY13374-397LF SPDT switch is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 mm package with 0.5 mm lead pitch for ease of manufacturing.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.03
Frequency (GHz) Max.6
Typ. IL (dB)0.35-0.80
Typ. Isol. (dB)22-34
Typ. IIP3 (dBm)68
Typ. IP1 dB (dBm)39
Control Logic
PackageQFN, 12L
Package (mm)2 x 2 x 0.55

Features

  • Broadband frequency range: 300 kHz to 6.0 GHz
  • Low insertion loss: 0.35 dB @ 1 GHz, 0.8 dB @ 6 GHz
  • No external DC blocking capacitors required
  • Positive low control voltage: 1.65 to 3.0 V (VCTRL), 2.5 to 4.8 V (VBATT)
  • Small, QFN (12-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Tablets

See all

4G LTE

See all

Smartphones

See all

Small Cells

See all