CLA4606-085LF      

Surface Mount Limiter Diode

The CLA4606-085LF is a surface mountable, low capacitance silicon PIN limiter diode designed as a shunt connected PIN diode for high power limiter applications from 10 MHz to over 6 GHz.

Maximum resistance at 10 mA is 2 Ω and maximum capacitance at 6 V is 0.38 pF. The combination of low junction capacitance, low parasitic inductance, low thermal resistance, and nominal 2.5 μm I-region width, makes the CLA4606-085LF useful in large signal limiter applications. The threshold level is +10 dBm, nominal.

   

TECHNICAL DOCUMENTATION

Data Sheet

CLA4606-085LF: Surface Mount Limiter Diode

CLA4606_085LF_201636E.pdf (406 KB)
Designer Info

CLA4606-085LF: S-Parameters

CLA4606_085LF.S2P (159 KB)
New Product Announcements

Skyworks Unveils Surface Mount Limiter Diodes for Receiver Protection Applications - CLA4603-085LF, CLA4606-085LF, and CLA4607-085LF

NPA_CLA4603_085LF_CLA4606_085LF_CLA4607_085LF.pdf (759 KB)
New Product Announcements

Skyworks推出用于接收器保护应用的表面安装限幅二极管: CLA4603-085LF, CLA4606-085LF, and CLA4607-085LF

NPA_CLA4603_085LF_CLA4606_085LF_CLA4607_085LF_SCH.pdf (804 KB)
 
   
   

SPECIFICATIONS

 
   
   
   

INNOVATION TO GO

Select products are now available for
purchase online. Click here to
order sample/designer kits.

GREEN INITIATIVE

We are committed to the preservation of the environment. Learn More.