SKY77619
SkyHi™ Multiband Multimode Power Amplifier Module for Quad-Band GSM / EDGE and Penta-Band (Bands I, II, IV, V, VIII) WCDMA/ HSDPA/ HSUPA/ HSPA+/ LTE

The SKY77619 is a hybrid, multimode, multiband Power Amplifier Module (PAM) that supports 2.5G and 3G/4G handsets and operates efficiently in GSM, EGPRS, EDGE, WCDMA, and LTE modes. The PAM consists of: a GSM 800 / EGSM 900 PA block, a DCS1800 / PCS1900 PA block, separate WCDMA blocks operating in low and high bands, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports are internally matched to 50 Q to minimize the number of external components. Extremely low leakage current maximizes handset standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

GSM/EDGE: The SKY77619 uses a new compact architecture supporting the GSM850, EGSM900, DCS1800 and PCS1900 bands. The PAM also supports 2.5G Class 12 Enhanced General Packet Radio Service (EGPRS) multislot operation and EDGE linear modulation.

WCDMA: The SKY77619 uses an enhanced architecture to support WCDMA, High-Speed Downlink Packet Access (HSDPA), and High-Speed Uplink Packet Access (HSUPA) and LTE modulations; cover multiple bands for 3GPP, including bands I, II, IV, V, and VIII; and operate at different power modes. The module is fully controllable via four logic lines and band-enable interfaces.

LTE: The SKY77619 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with good power-added efficiency

SKY77619-12 has been discontinued and is not recommended for new design

Features

  • Hybrid architecture: separate GSM, WCDMA paths
  • 50 ohm input and output impedances, integrated DC blocking on all ports
  • Separate single-ended GSM and WCDMA inputs and outputs
  • Integrated coupler with coupled port for 3G/4G band operation
  • CMOS-compatible four-line logic input plus HB / LB enable
  • VCC stages for 2.5G / 3G can attach to battery or buck DC/DC
  • Small, low profile package:
    - 7 mm x 5 mm x 0.9 mm
    - 42-pad configuration
  • 2.5G features:
    - EGPRS Class 12 multislot operation
    - Two RF POUT control levels using digital logic interface
    - Linear PA with bias optimization for efficiency/linearity tradeoff in 8-PSK mode
  • 3G features:
    - WCDMA mode supports output power, bandwidth for bands I, II, IV, V, VIII through an integrated select switch
    - Two RF POUT control levels using digital logic interface
    - Linear amplifiers with bias optimization and low/high mode gain switch for best efficiency/linearity tradeoff
  • 4G features:
    - LTE supports output power, bandwidth bands 1, 5, 8
Product Summary SKY77619 Multiband Multimode Power Amplifier Module for Quad-Band GSM / EDGE and Penta-Band (Bands I, II, IV, V, VIII) WCDMA/ HSDPA/ HSUPA/ HSPA+/ LTE SKY77619_201821C.pdf (79 KB)
ProductName : SKY77619
Frequency (MHz) :
824-849
880-915
1710-1785
1850-1910
1920-1980
1850-1910
1750-1780
824-849
880-915
Description : Multiband/Multimode Power Amplifier Module
GSM850
GSM900
DCS1800
PCS1900
WCDMA B1
WCDMA B2
WCDMA B4
WCDMA B5
WCDMA B8
Typical PAE (%) :
53
53
53
53
44
44
44
44
44
Typical Imax (mA) :
TBD
TBD
TBD
TBD
TBD
TBD
TBD
TBD
TBD
Typical Gain (dB) :
29
29
TBD
TBD
TBD
TBD
TBD
TBD
TBD
Supply Voltage (V) : 0.5-4.2
Package : MCM, 42-pin
Package (mm) : 7 x 9 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540