SKY85803
Dual-Band 802.11a/b/g/n/ac WLAN Front-end Module

The SKY85803 is a complete 802.11a/b/g/n/ac WLAN RF Front-End Module (FEM) that provides all the functionality of the Power Amplifiers (PAs), filtering, power detector, transmit/receive (T/R) switch, diplexers, and associated matching.

The device provides a complete 2.4 GHz and 5.0 GHz WLAN RF solution from the output of the transceiver to the antenna in an ultra-compact form factor. The SKY85803 delivers < 2% EVM at rated AC power, which meets the stringent linearity conditions of the 802.11ac standard.

Designed for ease of use, all RF ports are matched to 50 Ω to simplify PCB layout and the interface to the transceiver. The device also includes a transmitter power detector with 20 dB of dynamic range for each transmit chain. Each PA has a separate digital enable control for transmitter on/off control. The power ramp rise/fall time is < 0.4 μs.

The SKY85803 also provides a notch filter from 3.260 to 3.267 GHz and 3.28 to 3.89 GHz before the input of each 2.4 GHz and 5.0 GHz PA, respectively.

The SKY85803 is manufactured in a compact, 4 x 4 mm, 24-pin Land Grid Array (LGA) package.

Features

  • All RF ports matched to 50 Ω
  • Integrated 2.4 GHz PA, 5 GHz PA, transmit filter, transmit/receive switches, and diplexers
  • Integrated power detector for each transmit chain
  • Power:
    +21 dBm, 802.11b, 11 Mbps, ACPR = +35 dBc
    +18 dBm @ 3.0% EVM, 802.11n, 64 QAM, 2G
    +16 dBm @ 3.0% EVM, 802.11n, 64 QAM, 5G
    +16 dBm @ 1.8% EVM, 802.11ac, 256 QAM, 2G
    +13 dBm @ 1.8% EVM, 802.11ac, 256 QAM, 5G
    Single supply voltage: 3.3 V ± 10%
  • Small LGA (24-pin, 4 x 4 mm) package (MSL3, 250 °C per JEDEC J-STD-020)
Data Sheets SKY85803: Dual-Band 802.11a/b/g/n/ac WLAN Front-End Module 201849A.pdf (709 KB)
ProductName : SKY85803
Frequency (GHz) : 2.4-2.5,
4.9-5.9
802.11 WLAN Standard : a/b/g/n/ac
Antenna Ports : 1
Architecture : 802.11a/b/g/n/ac WLAN Front-End
Typ. Current @ VCC = 3.3 V (mA) : TBD
Typ. POUT @ 2.5% EVM (dBm) : TBD
Typ. POUT @ 3.0% EVM (dBm) :
Typ. Tx Gain (dB) : TBD
VCC (V) :
Package (mm) : 24-pin LGA,
4 x 4 x 1.0
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540