SKY67151-396LF Buy Now
0.7-3.8 GHz Ultra Low-Noise Amplifier

The SKY67151-396LF is high performance GaAs, pHEMT Low-Noise Amplifier (LNA) with integrated active bias and very low noise figure (<0.5 dB) over a 2 GHz BW. The advanced 0.25um GaAs pHEMT enhancement mode process provides broadband return loss, high gain, very low noise, and high amplifier linearity. The internal active bias circuitry provides stable performance over temperature and process variation. The device offers the user the ability to externally adjust supply current to optimize linearity and provides best in class noise figure. Supply voltage is applied to the RFOUT/VDD pin and RFIN pin through an RF choke inductor. Also the VBIAS pin is connected to VDD supply through an external resistor to control the supply current. The RFIN and RFOUT/VDD pins should be DC blocked to ensure proper operation.

The SKY67151-396LF operates over the broad frequency range of 0.7 to 3.8 GHz. Four band-specific external tuning networks with common PCB layouts are available to cover the full 3000 MHz bandwidth for this device. This device is ideally suited for both Macro & Micro Cellular Basestations, Repeaters, Remote Radio Heads, Tower Mounted Amplifiers, L & S Band Military Communication, GPS receivers and Proprietary Radio Networks.

The LNA is manufactured in a compact, 2 x 2 mm, 8-pin Dual Flat No-Lead (DFN) Skyworks Green package and four band specific evaluation boards are available for customer testing.

Features

  • Ultra-low Evaluation Board NF:
    - 0.25 dB @ 0.9 GHz
    − 0.35 dB @ 1.9 GHz
    − 0.49 dB @ 2.5 GHz
    − 0.70 dB @ 3.6 GHz
  • High OIP3 performance: >+35 dBm over 700 to 2700 MHz
  • Adjustable supply current from 30 to 100 mA
  • Flexible bias voltage: 3 to 5 V
  • Temperature and process-stable active bias
  • Miniature DFN (8-pin, 2 x 2 mm) package (MSL1 @ 260 °C per JEDEC J-STD-020)
Data Sheets SKY67151-396LF: 0.7-3.8 GHz Ultra Low-Noise Amplifier SKY67151_396LF_202390F.pdf (1862 KB)
Designer Info SKY67151: ADS Design Kit 2009 SKY67151_396LF.zip (102 KB)
Designer Info SKY67151: ADS Design Kit 2012 SKY67151_396LF_2012.zip (117 KB)
Designer Info SKY67151: S-Parameters SKY67151_5V_70mA_DeembededSP_wNoise.s2p (307 KB)
Designer Info SKY67151: ADS 2012 Evaluation Board Project SKY67151_APPS_Board_wrk.7zads (563 KB)
Designer Info SKY67151: ADS 2009 Evaluation Board Project SKY67151_BB_New_V2009.zap (677 KB)
Designer Info SKY67151: Evaluation Board Gerber Files SKY67151_Eval_Board_Gerber_Files.zip (270 KB)
Designer Info SKY67151: ADS Installation instructions SKY67151_Model_Readme.txt (0 KB)
White Paper Accurate System Level Design with Low Noise Amplifier’s BlackBox Models WP_AccurateSystemLevelDesign_4_16_13.pdf (375 KB)
ProductName : SKY67151-396LF
Frequency Range (GHz) : 0.7-3.8
Test Frequency (GHz) : 0.9
1.9
2.5
3.6
Gain Typ. (dB) : 26
20.5
19
16.5
OIP3 (dBm) : 36
36
37
34
OP1 dB (dBm) : 22
19
19
19
VDD (V) : 5
5
5
5
Supply Current Typ. (mA) : 80
70
70
70
Noise Figure Typ. (dB) : 0.25
0.35
0.49
0.70
Package (mm) : 8-pin DFN, 2 x 2 x 0.75
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781 376 3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540