SKY13408-465LF Buy Now
1.0 - 6.0 GHz SP3T Switch, 50 Ω Terminated

The SKY13408-465LF is a GaAs pHEMT Single-Pole, Triple-Throw (SP3T) high power switch with 50 Ω terminated outputs. The high linearity performance and low insertion loss achieved by the SKY13408-465LF make it an ideal choice for 802.11a/c, WiMAX, and higher power WLAN applications such as access points.

The switch is manufactured in a compact, 2 x 2 mm, 12-pin Quad Flat No-Lead (QFN) package.

Related Products

SKY85405-11 SKY85405-11 SKY85408-11 SKY85408-11 SKY85728-11 SKY85743-11 SKY65404-31 SKY65981-11 SKY13370-374LF SKY13408-465LF SKY85605-11 SKY85614-11 SKY85736-11 SKY85738-11

Features

  • 50 Ω matched RF ports in all states from 4.5 to 6.0 GHz
  • Low insertion loss: 0.7 dB @ 2.5 GHz and 1.1 dB @ 5.85 GHz
  • High isolation: 30 dB @ 2.5 GHz and 24.5 dB @ 5.85 GHz
  • IP1dB: +34 dBm
  • Small, QFN (12-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Data Sheets SKY13408-465LF: 1.0 - 6.0 GHz SP3T Switch, 50 Ω Terminated SKY13408_465LF_201652C.pdf (804 KB)
ProductName : SKY13408-465LF
Description (Absorptive/ Reflective) : SP3T (A)
Frequency (GHz) Min. : 1.0
Frequency (GHz) Max. : 6.0
Typ. IL (dB) : 0.8-1.3
Typ. Isol. (dB) : 24-28
Typ. IIP3 (dBm) : 54
Typ. IP1 dB (dBm) : 34
Control Logic :
Package : QFN, 12L
Package (mm) : 2 x 2 x 0.55
Product Information:
Description: High Isolation
Description: WiFi
Frequency Max.: ≥5.9 GHz
Frequency Min.: ≥400 MHz
Function: SP3T
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: ≥30 dBm and <40 dBm
Status: Featured
Status: In Production
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540