SE2574BL-R Buy Now
2.4 GHz 802.11b/g/n Power Amplifier

The SE2574BL-R is a complete 802.11 b/g WLAN discrete power amplifier. The device provides all the functionality of the power amplifier, power detector, filter, associated input, inter-stage and output matching in an ultra compact 2mm x 2mm x 0.9mm form factor.

The SE2574BL-R is designed for ease of use, with all the critical input and output matching integrated. The SE2574BL-R includes a transmitter power detector with 20 dB of dynamic range and a digital Enable for power on/off control. Harmonic filters and an input 3.2GHz LO rejection filter are integrated on-chip. The power ramp rise/fall time is 0.7 μs typical.

Features

  • Dual Mode IEEE802.11b & IEEE802.11g
  • Integrated PA, digital bias control, 50Ω input and output match, 3.2GHz TX Filter.
  • Integrated harmonic filter.
  • Integrated load insensitive Power Detector, with <1dB error at 2:1 mismatch
  • 21 dBm Output Power, 802.11b, 11 Mbps
  • 18.5dBm @ 3.0 % EVM, 802.11g, 54 Mbps
  • 2.3 V to 4.8 V direct to battery supply
  • Lead free, Halogen free, ROHS compliant , 2 x2x0.9 mm QFN package, MSL 1
Data Sheets SE2574BL-R: 2.4 GHz 802.11b/g/n Power Amplifier SE2574BL_R_202675A.pdf (206 KB)
ProductName : SE2574BL-R
Frequency Range (GHz) : 2.4-2.5
Test Frequency (GHz) : 2.45
Gain Typ. (dB) : 27
Typ. POUT (dBm) :
OIP3 (dBm) :
P1 dB (dBm) : 25
Power Added Efficiency (%) :
VDD (V) :
VCC (V) : 3.3
Quiescent Current Typ. (mA) :
Noise Figure Typ. (dB) :
Package : QFN, 8-pin
Package (mm) : 2 x 2 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540