SKY65378-11 Buy Now
860-930 MHz RF Front-end Module

The SKY65378-11 is a high performance, highly integrated Front-End Module (FEM) designed for low power ISM band applications operating in the 860 to 930 MHz band.

The device is designed for ease of use and maximum flexibility, with fully matched 50 Ω input and output, and digital controls compatible with 1.6 to 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 2.0 to 4.8 V, which allows the SKY65378-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The device is provided in a 4 x 4 mm, 24-pin Quad Flat No-Lead (QFN) package.

Features

  • Integrated LNA with programmable gain
  • Integrated antenna switching with transmit/receive diversity function
  • Low FEM Noise Figure: 2.5 dB typical
  • Fast turn-on/turn-off time: <1 μs
  • 2.0 to 4.8 V supply operation
  • Sleep mode current: <1 μA
  • Small, QFN (24-pin, 4 x 4 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Data Sheets SKY65378-11: 860-930 MHz RF Front-End Module SKY65378_11_202510E.pdf (727 KB)
ProductName : SKY65378-11
RF Frequency (MHz) : 860-930
Rx Insertion Loss (dB) Typ. : -1.5
802.11 WLAN Standard :
Rx Gain (dB) Typ. : 17
Rx NF (dB) Typ. : 2
Tx Gain (dB) : -1.5
Saturated Output Power (dBm) Typ. : N/A
Supply Voltage (V) : 2.0-4.8
Package : QFN, 24-pin
Package (mm) : 4 x 4 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540