SKY12233-11

High IIP3 2.1 to 3.1 GHz Voltage-Controlled Variable Attenuator


Please note: SKY12233-11 is being discontinued and is not recommended for new designs.

The SKY12233-11 is a voltage-controlled variable attenuator from Skyworks series of high 3rd Order Input Intercept Point (IIP3) components. The device has been designed to operate over the 2.1 to 3.1 GHz frequency band, but is specifically optimized for use as a wide dynamic range, low distortion attenuator, centered at 2.60 GHz.

The SKY12233-11 provides monotonic attenuation performance over its entire control voltage range. This attenuator is comprised of a pair of matched PIN diodes that terminate two ports of its internal 90-degree hybrid coupler. The diodes are biased using an external control voltage signal. The attenuator requires no external components. It operates with a control voltage range of 0 to 5 V and a 1.7 mA typical control current at maximum attenuation.

Specifications

Frequency (GHz) Min.2.1
Frequency (GHz) Max.3.1
Min. VB IR = 10 µA (V)
DescriptionHIP3™ Variable Attenuator
CT VR = 30 V (pF)
Insertion Loss at Min Control (dB) Max.1.5
Attenuation Range at Max Control
(dB) Typ.
34
Input IP3 (dBm) Min.61
Control Input Range0-5 V
VF IF = 10 mA (V)
RS IF = 1 mA F = 100 MHz (Ω)
RS IF = 10 mA F = 100 MHz (Ω)
RS IF = 100 mA F = 100 MHz (Ω)
Typical Carrier Lifetime IF = 10 mA (ns)
PackageMCM, 8L
Package (mm)4.9 x 3.2 x 1.0

Features

  • 2.1 to 3.1 GHz broadband operating range
  • Maximum attenuation value: 34 dB
  • Control voltage range: 0 to 5 V
  • High IIP3: +61 dBm
  • Low current consumption: <2 mA @ maximum attenuation
  • Small, MCM (8-pin, 4.9 x 3.2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents