SKY65388-11 Buy Now
695 to 866 MHz Variable Gain Amplifier

The SKY65388-11 is a high linearity, Variable Gain Amplifier (VGA) module. The device includes an input amplifier driver, a Variable Voltage Attenuator (VVA), and an output Power Amplifier (PA). The two amplifiers and voltage attenuator are optimized for superior ACLR performance with WCDMA signals.

The high linearity (high OP1dB, OIP3, and ACLR) and high efficiency of this device make it ideal for use at the final stage (or close to the final stage) of a WCDMA transmit chain.

The output of the first PA (PA1) is matched to the input of the VVA. The output of the VVA is matched to the input of the second PA (PA2). The RF_IN and RF_OUT signals (pins 1 and 8, respectively) are both internally matched, including DC blocking capacitors.

The SKY65388-11 VGA uses low-cost Surface Mount Technology (SMT) in the form of a compact, 8 x 8 mm 12-pin Multi-Chip Module (MCM), which allows for a highly manufacturable low-cost solution.

Features

  • Frequency range: 695 to 866 MHz
  • High gain: >25 dB
  • Attenuation range: > 30 dB
  • OP1dB: >+26 dBm
  • ACLR < –68 dBc for POUT = +8 dBm
  • Single DC supply: +5 V
  • Small MCM (12-pin, 8.385 x 8.385 mm) SMT package (MSL3, 260°C per JEDEC J-STD-020)
Data Sheets SKY65388-11: 695 to 866 MHz Variable Gain Amplifier SKY65388_11_202691C.pdf (551 KB)
ProductName : SKY65388-11
Operating Frequency (MHz) : 695-866
Architecture : Single Channel
Attenuation Type : Analog
Gain Control Range (dB) : 34
Gain Step Size (dB) : N/A
Gain (dB) : 29
Min. NF : 4.5
IP3 (dBm) : +43
P1 dB (dBm) : +26
Supply Voltage (V) : 5
Package : MCM, 12-pin
Package (mm) : 8.385 x 8.385 x 1.35
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540