SKY12322-86LF Buy Now
GaAs Digital Attenuator 500 MHz–4 GHz 5 Bits, 0.5 dB LSB

The SKY12322-86LF is a monolithic GaAs, binary-weighted, 5-bit, single-positive-control voltage digital attenuator which operates from 500 MHz to 4 GHz. The attenuator has a least significant bit (LSB) of 0.5 dB and total attenuation of 15.5 dB. The two RF ports are bilateral; each can be used as the RF input or the RF output. This attenuator requires an external supply voltage of 2.7–5.5 V.

Please note: SKY12322-86LF is being discontinued and is not recommended for new designs.

Features

  • Broadband: 500 MHz–4 GHz
  • Single positive control voltage: 2.7–5.5 V
  • Low current consumption: <100 µA @ 3 V
  • Small MSOP-10 package
  • Least significant bit attenuation: 0.5 dB
Data Sheets SKY12322-86LF GaAs Digital Attenuator 500 MHz-4 GHz 5 Bits, 0.5 dB LSB SKY12322_86LF_200218E_Discontinued.pdf (1473 KB)
Last Time Buy Product Discontinuation Notification: SKY12322-86LF LTB_SKY12322_86LF.pdf (38 KB)
ProductName : SKY12322-86LF
Control Bits/ Interface Parallel/Serial : 5/P
Frequency (GHz) Min. : 0.5
Frequency (GHz) Max. : 4
Attenuation Range (dB) : 15.5
LSB Attenuation (dB) : 0.5
Typ. IL (dB) : 1.4-3.0
Typ. IIP3 (dBm) : 45
Typ. IP1 dB (dBm) : 27
Package : MSOP, 10L
Package (mm) : 4.9 x 3 x 0.96
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540