SKY67103-396LF Buy Now
0.5 to 4.0 GHz High Linearity, Active Bias Low-Noise Amplifier

The SKY67103-396LF low-noise amplifier (LNA) with an active bias offers excellent return loss, low noise, and high linearity performance.

The internal active bias circuitry provides stable performance over temperature and process variation. The device offers the ability to externally adjust supply current and gain. Supply voltage is applied to the RFOUT/VDD pin through an RF choke inductor. Pin 4 (VIN) should be connected to RFOUT/VDD through an external resistor to control the supply current. The RFIN and RFOUT/VDD pins should be DC blocked to ensure proper operation. Pin 5 (FEEDBACK) is connected through an RC network to externally adjust the gain of the device without affecting the noise figure (NF) of the LNA.

The SKY67103-396LF operates in the frequency range of 0.5 to 4.0 GHz with appropriate tuning. The SKY67103-396LF is an improved higher frequency version of the SKY67102-396LF. The SKY67103-396LF is pin-compatable with the SKY67100-396LF and SKY67101-396LF series of low-noise devices.

The LNA is available in a compact, 2 x 2 mm, 8-pin Dual Flat No- Lead (DFN) package.

Features

  • High gain:
    • 25 dB @ 0.85 GHz
    • 20 dB @ 1.85 GHz
    • 18.2 dB @ 2.6 GHz
    • 16.5 dB @ 3.6 GHz
  • Low noise figure:
    • 0.5 dB @ 0.85 GHz
    • 0.6 dB @ 1.85 GHz
    • 0.65 dB @ 2.6 GHz
    • 0.7 dB @ 3.6 GHz
  • High IIP3 performance: +17.8 dBm @ 3.6 GHz
  • Return loss > 17.5 dB @ 3.6 GHz
  • Adjustable supply current and gain
  • Flexible bias voltage: 3 to 5 V
  • Adjustable supply current from 30 mA to 100 mA
  • Temperature and process-stable active bias
  • Miniature DFN (8-pin, 2 x 2 mm) package (MSL1 @ 260°C per JEDEC J-STD-020)
Product Summary SKY67103-396LF: 0.5 to 4.0 GHz High Linearity, Active Bias Low-Noise Amplifier SKY67103_396LF_203115A1.pdf (1780 KB)
Designer Info SKY67103-396LF: S Parameters SKY67103_396LF_25C_-20dBm_12GHz_S_Par.zip (1992 KB)
Designer Info SKY67103 Gerber Files SKY67103_EVB_Gerber_Files.zip (137 KB)
ProductName : SKY67103-396LF
Frequency Range (GHz) : 0.5-4.0
Test Frequency (GHz) : 3.6
Gain Typ. (dB) : 16.5
OIP3 (dBm) : 34.3
OP1 dB (dBm) : 17.4
VDD (V) : 5
Supply Current Typ. (mA) : 78
Noise Figure Typ. (dB) : 0.7
Package : DFN, 8-pin
Package (mm) : 2 X 2 X 0.75
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540