SKY77643-11
SkyLiTE™ Multimode Multiband Power Amplifier Module

SkyLiTE™ is Skyworks’ newest family of LTE devices which consists of highly integrated modules incorporating the amplification, switching, WiFi filtering and coupler functions required to support all major FDD/TDD bands. With the addition of external duplexers, this product family provides OEMs with a scalable and reconfigurable front-end system suitable for markets worldwide.

SKY77643-11 SkyLiTE™ is a key building block for global or five-mode front-end implementation. As a hybrid multimode multiband (MMMB) Power Amplifier Module (PAM), the SKY77643-11 SkyLiTE™ supports 3G / 4G handsets and operates efficiently in WCDMA, TD-SCDMA, and LTE modes. The module is fully programmable through a Mobile Industry Processor Interface (MIPI®).

The module includes a WCDMA / LTE block for low, high, and mid-bands, a Multi-Function Control (MFC) block, and the RF input/output ports are internally matched to 50  loads to minimize external components. A CMOS integrated circuit utilizes standard MIPI® controls for the internal MFC interface and operation. Extremely low leakage current maximizes handset standby time.

The InGaP die, the silicon die and passive components are mounted on a multi-layer laminate substrate. The assembly is encapsulated in a 4.0 mm x 6.8 mm x 0.8 mm, 42-pad MCM, SMT package which allows for a highly manufacturable, low cost solution.

3G: The SKY77643-11 SkyLiTE™ supports WCDMA, High-Speed Downlink Packet Access (HSDPA), High Speed Uplink Packet Access (HSUPA), High Speed Packet Access (HSPA+), and TD-SCDMA modulations. Varying the input power level provides control of output power. Adjusting the VCC using a DCDC converter maximizes efficiency of each power level and modulation type.

4G: The SKY77643-11 SkyLiTE™ supports 1.4, 3, 5, 10, 15, 20 MHz channel bandwidths. Similar to 3G operation, varying the input power level provides control of output power. Adjusting the VCC using a DCDC converter maximizes efficiency at each power level.

3G / 4G Modulation scheme includes:

  • WCDMA Voice Release 99
  • HSDPA categories
  • HSUPA
  • HSPA+
  • TD-SCDMA
  • LTE 1.4, 3, 5, 10, 15, 20 MHz Channel BW
  • Features

    • Hybrid PA architecture
    • Two T/R (RX) ports
    • 14 RF outputs
    • Industry-leading PAE for 3G/4G
    • Optimized for APT DCDC operation
    • Fully programmable Mobile Industry Processor Interface (MIPI®) control
    • MIPI® programmable bias modes optimize best efficiency / linearity trade-off for 3G and 4G; minimizes DG09 for 3G.
    • Small, low profile package: 4.0 mm x 6.8 mm x 0.8 mm, Max., 42-pad configuration
Product Summary SKY77643-11 SkyLiTE™ Multimode Multiband Power Amplifier Module SKY77643_11_203396E.pdf (78 KB)
ProductName : SKY77643-11
Frequency (MHz) :
Description : SkyLiTE™ MMMB PA
WCDMA Bands I, II, III, IV, V, VIII, IX
TD-SCDMA Bands 34, 39
FDD LTE Bands 1, 2, 3, 4, 5, 7, 8, 9, 12, 13, 17, 20, 28, 30
TDD LTE Bands 38, 39, 40, 41
Typical PAE (%) : TBD
Typical Imax (mA) : TBD
Typical Gain (dB) : TBD
Supply Voltage (V) : TBD
Package : MCM, 42-pad
Package (mm) : 4.0 x 6.8 x 0.8 Max
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540