SKY77646 Buy Now
Multimode Multiband Power Amplifier Module for Quad-Band GSM/EDGE – Bands (1, 25, 3, 4, 26, 8, 13, 12, 20, 28, 34, and 39) WCDMA / HSDPA / HSUPA / HSPA+ / LTE

The SKY77646 hybrid, multimode multiband (MMMB) Power Amplifier Module (PAM) supports 2.5G and 3G/4G handsets and operates efficiently in GSM, EDGE (EGPRS), CDMA, WCDMA, TD-SCDMA, and LTE modes. The PAM consists of a GSM800/EGSM 900 PA block, a DCS1800/PCS1900 PA block, separate WCDMA/LTE blocks operating in low and mid bands, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports are internally matched to 50  to minimize the number of external components. Extremely low leakage current maximizes handset standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

GSM/ EDGE: The new compact architecture of the SKY77646 supports the GSM850, EGSM900, DCS1800, and PCS1900 bands, 2.5G Class 12 Enhanced General Packet Radio Service (EGPRS) multi-slot operation, and EDGE linear modulation.

WCDMA: The enhanced SKY77646 architecture supports WCDMA, High-Speed Downlink Packet Access (HSDPA), High-Speed Uplink Packet Access (HSUPA), and LTE modulations. It also covers multiple bands for 3GPP including bands 1, 25, 4, 26, and 8; operates at different power modes. The module is fully controllable via MIPI interface.

TD-SCDMA/TDD-LTE: The enhanced SKY77646 architecture supports TD-SCDMA bands 34/39 and TDD-LTE band 39 through ET or APT modes.

LTE: The SKY77646 meets the spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with good power-added efficiency

Features

  • Hybrid architecture: separate GSM, WCDMA paths
  • 50 ohm input and output impedances, integrated DC blocking on all ports
  • Separate single-ended GSM and WCDMA inputs and outputs
  • CMOS-compatible, two-wire MIPI logic inputs (SCLK, SDATA)
  • VCC stages for 2.5G can attach to battery or buck DC/DC
  • Low capacitance VCC interface for 3G/4G supports Envelope Tracking compatibility
  • Optimized Low Power Mode for ultra-low quiescent current
  • Small, low profile package: 7 mm x 5 mm x 0.9 mm, 42-pad configuration
  • 2.5G FEATURES:
    • EGPRS Class 12 multi-slot operation
    • Four RF POUT control levels using RFFE interface
    • Linear PA with bias optimization for efficiency/linearity trade-off in 8-PSK mode
  • 3G FEATURES:
    • WCDMA mode supports output power, bandwidth for bands 1, 25, 4, 34/39, 26, 8 (and sub-bands 9, 10, 25, 26) through an integrated band-select switch
    • Digital bias optimization through RFFE interface for best efficiency/linearity tradeoff
    • Optimized for envelope tracking system
  • 4G FEATURES:
    • Optimized for Envelope Tracking system
    • LTE supports output power bandwidth bands 1, 25, 3, 4, 39, 26, 8, 20, 12, 17 (and sub-bands 9, 10, 18, 19)
    • B4/12 and B3/8 carrier aggregation
    • Flexible LB input configuration: any LB input for any band
Product Summary SKY77646 Multimode Multiband Power Amplifier Module for Quad-Band GSM/EDGE – Bands (1, 25, 3, 4, 26, 8, 13, 12, 20, 28, 34, and 39) WCDMA / HSDPA / HSUPA / HSPA+ / LTE SKY77646_203426D.pdf (508 KB)
ProductName : SKY77646
Frequency (MHz) :
Description : MMMB PA for Quad-Band GSM/EDGE –
WCDMA / HSDPA / HSUPA / HSPA+ / LTE
(Bands 1, 25, 3, 4, 26, 8, 13, 12, 20, 28, 34, 39)
Typical PAE (%) : TBD
Typical Imax (mA) : TBD
Typical Gain (dB) : TBD
Supply Voltage (V) : TBD
Package : MCM, 42-pad
Package (mm) : 7.0 X 5.0 X 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540