SKY77648
Multimode Multiband Power Amplifier Module for Quad-Band GSM/EDGE – WCDMA / HSDPA / HSUPA / HSPA+ / LTE (Bands 1, 2, 3, 4, 5, 8, 12, 13, 17, 20, 26, 28, 34, 39)

The SKY77648 is a hybrid, multimode multiband (MMMB) Power Amplifier Module (PAM) that supports 2.5G and 3G/4G handsets and operates efficiently in GSM, EGPRS, EDGE, WCDMA, and LTE modes. The PAM consists of a GSM 800/EGSM 900 PA block, a DCS1800/PCS1900 PA block, separate WCDMA blocks operating in low and high bands, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports are internally matched to 50  to minimize the number of external components. Extremely low leakage current maximizes handset standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

GSM/ EDGE: The SKY77648 uses a new compact architecture supporting the GSM850, EGSM900, DCS1800 and PCS1900 bands. The PAM also supports 2.5G Class 12 Enhanced General Packet Radio Service (EGPRS) multi-slot operation and EDGE linear modulation.

WCDMA: The SKY77648 uses an enhanced architecture to: support WCDMA, High-Speed Downlink Packet Access (HSDPA), High-Speed Uplink Packet Access (HSUPA), and LTE modulations; cover multiple bands for 3GPP, including bands 1, 2, 3, 4, 5, 8; operate at different power modes. The module is fully controllable via MIPI interface.

TD-SCDMA/TDD LTE: The SKY77648 uses an enhanced architecture that supports TD-SCDMA bands 34/39 and TDD LTE band 39.

LTE: The SKY77648 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with good power-added efficiency.

Features

  • Hybrid architecture: separate GSM, WCDMA paths
  • 50 ohm input and output impedances, integrated DC blocking on all ports
  • Separate single-ended GSM and WCDMA inputs and outputs
  • CMOS-compatible, two-wire MIPI logic inputs (SCLK, SDATA)
  • VCC stages for 2.5G can attach to battery or buck DC/DC
  • Small, low profile package: 7 mm x 5 mm x 0.8 mm, 42-pad configuration
  • 2.5G FEATURES:
    • EGPRS Class 12 multi-slot operation
    • Four RF POUT control levels using RFFE interface
    • Linear PA with bias optimization for efficiency/linearity trade-off in 8-PSK mode
  • 3G FEATURES:
    • WCDMA mode supports output power, bandwidth for bands 1, 2, 3, 4, 34/39, 5, 8 (and sub-bands 9, 10, 25, 26) through an integrated band-select switch
    • Digital bias optimization through RFFE interface for best efficiency/linearity tradeoff
  • 4G FEATURES:
    • Optimized for Average Power Tracking system
    • LTE supports output power bandwidth bands 1, 2, 3, 4, 39, 5, 8, 20, 12, 13, 17 (and sub-bands 9, 10, 18, 19, 25, 26)
Product Summary SKY77648 Multimode Multiband Power Amplifier Module for Quad-Band GSM/EDGE – WCDMA / HSDPA / HSUPA / HSPA+ / LTE (Bands 1, 2, 3, 4, 5, 8, 12, 13, 17, 20, 26, 28, 34, 39) SKY77648_203428B.pdf (510 KB)
ProductName : SKY77648
Frequency (MHz) :
Description : MMMB PA for Quad-Band GSM/EDGE –
WCDMA / HSDPA / HSUPA / HSPA+ / LTE
(Bands 1, 2, 3, 4, 5, 8, 12, 13, 17, 20, 26, 28, 34, 39)
Typical PAE (%) : TBD
Typical Imax (mA) : TBD
Typical Gain (dB) : TBD
Supply Voltage (V) : TBD
Package : MCM, 42-pad
Package (mm) : 7.0 X 5.0 X 0.8
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540