SKY13587-378LF Buy Now
20 MHz to 6.0 GHz GaAs SPDT Switch

The SKY13587-378LF is a pHEMT GaAs FET I/C switch. The switch can be used in transmit/receive applications by connecting the RF common port (INPUT, pin 5) to either the OUTPUT1 or OUTPUT2 port (pin 1 or 3, respectively) using a low-loss path (i.e., a positive voltage applied to either VCTL1 or VCTL2 pins). The switch is “reflective short” on the isolated port.

The switch is manufactured in a compact, 1 × 1 × 0.5 mm, 6-pin exposed pad plastic Micro Lead-frame Package Dual (MLPD) package.

Features

  • Positive voltage control (0 and 1.8 V to 0 and 5.0 V)
  • Broadband frequency range: 20 MHz to 6.0 GHz
  • Very low insertion loss: 0.35 dB typical @ 2.45 GHz
  • High isolation: 24 dB typical @ 2.45 GHz
  • Excellent linearity performance: IP0.5dB = +30 dBm
  • Operating temperature range: –40 °C to +105 °C
  • Ultra-miniature, MLPD (6-pin, 1 × 1 × 0.5 mm) package (MSL1, 260°C per JEDEC J-STD-020)
Data Sheets SKY13587-378LF: 20 MHz to 6.0 GHz GaAs SPDT Switch SKY13587_378LF_203489D.pdf (842 KB)
ProductName : SKY13587-378LF
Description (Absorptive/ Reflective) : SPDT (R)
Frequency (GHz) Min. : 0.02
Frequency (GHz) Max. : 6
Typ. IL (dB) : TBD
Typ. Isol. (dB) : TBD
Typ. IIP3 (dBm) : TBD
Typ. IP1 dB (dBm) : TBD
Control Logic :
Max. TX Power (W) :
Package : MLPD, 6L
Package (mm) : 1 × 1 × 0.5
Product Information:
Frequency Max.: ≥5.9 GHz
Frequency Min.: <100 MHz
Function: SPDT / SP2T
Status: In Production
Status: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540