SKY13588-460LF Buy Now
0.1 to 6.0 GHz SP3T Switch

The SKY13588-460LF is a CMOS silicon-on-insulator (SOI), single-pole, triple-throw (SP3T) switch. The high-linearity performance and low insertion loss makes the device an ideal choice for WCDMA handset and data card applications.

The SKY13588-460LF SP3T switch is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 x 0.55 mm package.

Features

  • Broadband frequency range: 0.1 to 6.0 GHz
  • Low insertion loss: 0.45 dB @ 2.5 GHz
  • High isolation: 30 dB up to 2.5 GHz
  • No external DC blocking capacitors required
  • Positive low voltage control: VCTL = 1.65 to 3.00 V, VDD = 2.5 to 4.8 V
  • Operating temperature range: –40 °C to +105 °C
  • Small, QFN (12-pin, 2 x 2 x 0.55 mm) package (MSL1, 260°C per JEDEC J-STD-020)
Data Sheets SKY13588-460LF: 0.1 to 6.0 GHz SP3T Switch SKY13588_460LF_203512D.pdf (732 KB)
ProductName : SKY13588-460LF
Description (Absorptive/ Reflective) : SP3T (R)
Frequency (GHz) Min. : 0.1
Frequency (GHz) Max. : 6.0
Typ. IL (dB) : TBD
Typ. Isol. (dB) : TBD
Typ. IIP3 (dBm) : TBD
Typ. IP1 dB (dBm) : TBD
Control Logic :
Package : QFN, 12L
Package (mm) : 2 x 2 x 0.55
Product Information:
Frequency Max.: ≥5.9 GHz
Frequency Min.: ≥100 MHz and <200 MHz
Function: SP3T
Package Type: DFN, QFN, MLPD, MLPQ
Status: In Production
Status: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540