SKY13491-31
0.7 to 2.7 GHz SP14T MIPI® Antenna Switch Module

The SKY13491-31 is a single-pole, fourteen-throw (SP14T) antenna switch with an integrated Mobile Industry Processor Interface (MIPI®) controller. Using an advanced switching technology, the SKY13491-31 maintains low insertion and high isolation, which makes it an ideal choice for UMTS, CDMA2000, EDGE, GSM, and LTE applications.

The design features two dedicated GSM transmit ports and three dedicated ultra low-loss TRX ports. The switch also has an excellent triple beat ratio and second/third order intermodulation distortion (IMD2/IMD3) performance.

Switching is controlled by the MIPI decoder. There is an external MIPI select pin that enables how the switch responds to power mode triggers. When this pin is grounded, the switch responds to any of the power mode triggers. When this pin is left open, the switch responds to individual power mode triggers. No external DC blocking capacitors are required on the RF paths as long as no DC voltage is applied.

The SKY13491-31 is manufactured in a compact, 2.5 x 2.9 x 0.8 mm, 22-pin surface mount Multi-Chip Module (MCM) package.

Features

  • Dedicated Band 7 TRX ports: 0.90 dB insertion loss @ 2.7 GHz
  • High isolation and linearity
  • Broadband frequency range: 0.7 to 2.7 GHz
  • Twelve linear TRX ports
  • Integrated low and high band GSM harmonic filters
  • External MIPI select pin to enable multiple trigger controls
  • Small MCM (22-pin, 2.5 x 2.9 x 0.8 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Data Sheets SKY13491-31: 0.7 to 2.7 GHz SP14T MIPI® Antenna Switch Module SKY13491_31_203750A.pdf (813 KB)
ProductName : SKY13491-31
Description (Absorptive/ Reflective) : SP14T (R)
Frequency (GHz) Min. : 0.7
Frequency (GHz) Max. : 2.7
Typ. IL (dB) : 0.7-1.15
Typ. Isol. (dB) : 21-30
Typ. IIP3 (dBm) :
Package : MCM 22L
Package (mm) : 2.5 x 2.9 x 0.8
Product Information:
Description: ASM MIPI
Frequency Max.: ≥1 GHz and <2.9 GHz
Frequency Min.: ≥400 MHz
Function: SP14T
Function: SP5T ~ SP16T
Package Type: MCM
Status: In Production
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540