SKY66114-11 Buy Now
2.4 GHz Front-End Module for Bluetooth® Low Energy/802.15.4/Zigbee®

The SKY66114-11 is a high-performance, fully integrated RF front-end module (FEM) designed for Bluetooth Low Energy, 802.15.4, and Zigbee applications.

The SKY66114-11 is designed for ease of use and maximum flexibility. The device integrates a high-efficiency saturated PA, high-gain LNA, T/R and bypass switches, and digital controls compatible with 1.6 V to 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 1.2 V to 3.6 V that allows the SKY66114-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The SKY66114-11 is provided in a small, 16-pin, 2.4 × 2.4 mm Multi-Chip Module (MCM) package.

Evaluation Board

Evaluation Board SKY66114-11EK1 is available.

Features

  • Integrated PA with up to +23 dBm output power
  • Integrated LNA with 11 dB gain
  • Integrated switch selects between PA, LNA, and bypass functions
  • Low noise figure: 2 dB typical
  • Single-ended transmit/receive interface
  • Fast switch on/off time: < 800 ns
  • Supply range: 1.2 V to 3.6 V
  • Sleep mode current: < 1 A typical
  • No external bias resistor is required
  • Small MCM (16-pin, 2.4 mm × 2.4 mm × 0.8 mm) package, NiPdAu-plated (MSL3, 260 °C per JEDEC-J-STD-020)
Data Sheets SKY66114-11: 2.4 GHz Front-End Module for Bluetooth® Low Energy/802.15.4/Zigbee® SKY66114_11_203678E.pdf (752 KB)
ProductName : SKY66114-11
Frequency (GHz) :
RF Frequency (MHz) : 2400-2483
Rx Insertion Loss (dB) Typ. : 2
802.11 WLAN Standard :
Antenna Ports :
Architecture :
Rx Current (mA) Typ. :
Rx Gain (dB) Typ. : 12
Rx NF (dB) Typ. : 2
Tx Gain (dB) : 24
Typ. Current @ VDD = 3.3 V 17.5dBm (mA) :
Typ. Current @ VDD = 3.6 V 17.5dBm (mA) :
Typ. POUT (dBm) :
Typ. Tx Gain (dB) :
Saturated Output Power (dBm) Typ. : 22
Saturated TX Current (mA) :
Supply Voltage (V) : 1.8-3.6
Package : 16-pin MCM
2.4 × 2.4 × 0.8
Package (mm) :
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540