SKY85720-11
5 GHz, 802.11n/ac Front-End Module

The SKY85720-11 is a highly-integrated, 5 GHz front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 5 GHz low-noise amplifier (LNA) with bypass, and a 5 GHz power amplifier (PA) intended for mobile/portable 802.11n/ac applications and systems.

An enable/disable function is included that allows power savings during off mode. An integrated logarithmic power detector with 20 dB of dynamic range is included to provide closed-loop power control within the system when operating in either high power mode or power save mode.

The device is provided in a compact, 16-pin, 2.3 x 2.3 x 0.33 mm Quad Flat No-Lead (QFN) package.

Features

  • Fully matched, with integrated 5 GHz PA with harmonic, LNA with bypass mode and SPDT switch
  • Integrated, positive slope logarithmic power detector. Detector output reverts to high impedance when not in use.
  • Transmit gain: 30 dB
  • Receive gain: 12 dB
  • Output power: +19 dBm, MCS7, HT20
  • Output power: +18 dBm, MCS9, VHT80
  • Small QFN (16-pin, 2.3 x 2.3 x 0.33 mm) package (MSL1, 260 °C per JEDEC J-STD-020
Product Summary SKY85720-11: 5 GHz, 802.11n/ac Front-End Module SKY85720_11_203838A_PS.pdf (154 KB)
ProductName : SKY85720-11
Frequency (GHz) : 5.15-5.95
802.11 WLAN Standard : n/ac
Antenna Ports : 1
Architecture : 5 GHz Front-End Module
Typ. Current @ VCC = 3.3 V (mA) :
Typ. Current @ VCC = 3.6 V (mA) : 200 @
17.5 dBm
@ Vcc = 3.7V
Typ. Current @ VCC = 5 V (mA) :
Typ. Current @ VDD = 3.3 V 17.5dBm (mA) :
Typ. Current @ VDD = 3.6 V 17.5dBm (mA) :
Typ. POUT @ 2.5% EVM (dBm) : TBD
Typ. POUT @ 3.0% EVM (dBm) : 19 @
-30 dB EVM
Typ. POUT (dBm) :
Typ. Tx Gain (dB) : 28
VDD (V) :
VCC (V) : TBD
Package (mm) : 16-pin QFN, 2.3 x 2.3 x 0.33
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540