Please note: SKY77652-11 is being discontinued and is not recommended for new designs.
Please note: SKY77652-11B is being discontinued and is not recommended for new designs.
Skyworks SKY77652-11 SkyLiTE™ is a multimode multiband (MMMB) Power Amplifier Module (PAM) that supports 3G / 4G handsets and operates efficiently in CDMA, WCDMA, TD-SCDMA, and LTE modes. The module is fully programmable through a Mobile Industry Processor Interface (MIPI®).
The PAM consists of a WCDMA / LTE block for high and mid-bands, and a Multi-Function Control (MFC) block, RF input/output ports internally matched to 50 to reduce the number of external components. A CMOS integrated circuit uses standard MIPI® controls to provide the internal MFC interface and operation. Extremely low leakage current maximizes handset standby time.
The InGaP die and the silicon die and passive components are mounted on a multi-layer laminate substrate. The assembly is encapsulated in a 3.65 x 4.0 x 0.75 mm, 28-pad MCM, SMT package which allows for a highly manufacturable, low cost solution.
3G: The SKY77652-11 supports modulations in CDMA, WCDMA, High-Speed Downlink Packet Access (HSDPA), High Speed Uplink Packet Access (HSUPA), High Speed Packet Access (HSPA+), and TD-SCDMA. Varying the input power level controls the output power. A DCDC converter adjusts VCC to maximize efficiency for each power level and modulation type.
4G: The SKY77652-11 supports 1.4, 3, 5, 10, 15, 20 MHz channel bandwidths. Similar to 3G operation, varying the input power level controls the output power and a DCDC converter adjusts VCC to maximize efficiency for each power level.
3G / 4G Modulation scheme includes:
- WCDMA Voice Release 99
- HSDPA categories
- HSUPA
- HSPA+
- TD-SCDMA
- CDMA2000 1x RC1, 1x RC2
- CDMA2000 EVDO
- LTE 1.4, 3, 5, 10, 15, 20 MHz Channel BW
- TDD LTE
- TDD LTE intra-band uplink Carrier Aggregation (CA) Band 39 (35 MHz), Band 40/41 (40 MHz)