SKY19245-686LF

0.1 to 2.7 GHz SP4T High-Power Antenna Tuning Switch in a QFN Package


The SKY19245-686LF is a Quad Flat No-Lead (QFN) single-pole, four-throw (SP4T) switch designed for antenna tuning applications that require very low RON and COFF. Switching is controlled by an integrated GPIO interface with three control pins. Depending on the logic voltage level applied to the control pins, the antenna port can be either connected to one of the four switched RF outputs or to multiple pre-defined outputs simultaneously, while the other RF ports are in isolation state to antenna port.

No external DC blocking capacitors are required as long as no DC voltage is applied on any RF path.

The SKY19245-686LF is provided in a compact 10-pin, 1.5 x 1.1 x 0.5 mm maximum QFN that meets requirements for board-level assembly.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP4T
Frequency (GHz) Min.0.1
Frequency (GHz) Max.2.7
RON (Ω)0.8
COFF (fF)150
Vpk (V)39
Control LogicGPIO
PackageQFN, 10L
Package (mm)1.5 x 1.1 x 0.5

Features

  • Broadband frequency range: 0.1 to 2.7 GHz
  • Vpeak: 39 V
  • RON: 0.8 Ω
  • COFF: 150 fF
  • Control logic: GPIO
  • Small QFN (10-pin, 1.5 x 1.1 x 0.45 mm typical) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

Mobile Antenna Management

See all

4G LTE

See all