SKY19247-686LF
0.1 to 2.7 GHz SP3T High-Power Antenna Tuning Switch in a QFN Package

The SKY19247-686LF is a Quad Flat No-Lead (QFN) single-pole, triple-throw (SP3T) switch designed for antenna tuning applications that require very low RON and COFF. Switching is controlled by an integrated Mobile Industry Processor Interface (MIPI) controller.

No external DC blocking capacitors are required as long as no DC voltage is applied on any RF path.

The SKY19247-686LF is provided in a compact 10-pin, 1.5 x 1.1 x 0.5 mm maximum QFN that meets requirements for board-level assembly.

Features

  • Broadband frequency range: 0.1 to 2.7 GHz
  • Vpeak: 37 V
  • RON: 0.8 Ω
  • COFF: 220 fF
  • Asymmetric RF1 path with ultra-low RON: 0.4 Ω
  • Control logic: MIPI v2.0
  • Small QFN (10-pin, 1.5 x 1.1 x 0.45 mm typical) package (MSL1, 260 °C per JEDEC J-STD-020)
Product Summary SKY19247-686LF: 0.8 to 2.7 GHz SP3T MIPI® Antenna Tuning Switch SKY19247_686LF_203879B_PS.pdf (184 KB)
Application Notes Why Vpeak is the Most Critical Aperture Tuner Parameter Why_Vpeak_is_the_Most_Critical_Aperture_Tuner_Parameter_204666C_AN.pdf (199 KB)
Application Notes 为什么 VPEAK 是孔径调谐器最关键的参数
(Why Vpeak is the Most Critical Aperture Tuner Parameter )
Why_Vpeak_is_the_Most_Critical_Aperture_Tuner_Parameter_SCH.pdf (524 KB)
ProductName : SKY19247-686LF
Description (Absorptive/ Reflective) : SP3T
Frequency (GHz) Min. : 0.1
Frequency (GHz) Max. : 2.7
RON (Ω) : 0.8
COFF (fF) : 220
Vpk (V) : 37
Control Logic : MIPI
Package : QFN, 10L
Package (mm) : 1.5 x 1.1 x 0.5
Product Information:
Description: Antenna Tuning Switches
Description: High Linearity
Description: Low Insertion Loss
Frequency Max.: ≥1 GHz and <2.9 GHz
Frequency Min.: ≥400 MHz
Function: SP3T
Package Type: DFN, QFN, MLPD, MLPQ
Status: In Production
Status: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540