SKY77360-12

SkyOne® Ultra 2.0 Power Amplifier Modulefor Quad-Band GSM / GPRS / EDGE / TD-SCDMA


The SKY77360-12 power amplifier module (PAM) is designed for 2G quad-band cellular handsets supporting fixed gain Gaussian Minimum-Shift Keying (GMSK), fixed gain linear Enhanced Data for GSM Evolution (EDGE) modulation in the GSM850/900 and DCS1800/PCS1900 bands, and TD-SCDMA modulation in Bands 34 and 39. Class12 General Packet Radio Service (GPRS) multi-slot operation is also supported.

The compact 3.0 mm x 3.0 mm x 0.67 mm (Max) module consists of GSM850/900 and DCS1800/PCS1900/B34/B39 power amplifier blocks, 50-ohm input and output matching circuitry, and a multi-function power amplifier control (MFC) block. The custom silicon CMOS MFC provides PA bias and product identification read-back capability and is fully programmable through the RF Front-End Mobile Industry Processor Interface (RFFE MIPI®).

The heterojunction bipolar transistor (HBT) power amplifier blocks are fabricated onto a single lnGaP die; one supports the GSM850/900 bands and the other supports the DCS1800/PCS1900/ B34/B39 bands. Both PA blocks share two common power supply pads. The InGaP die, silicon die, and the passive components are mounted on a multi-layer laminate substrate. The entire assembly is encapsulated with plastic over mold.

Specifications

Product LifecycleIn Production
Frequency (MHz)
DescriptionSkyOne® Ultra 2.0 Power Amplifier Module
for Quad-Band GSM / GPRS / EDGE / TD-SCDMA
Typical Output Power (dbm) GSM/EDGE
Typical PAE (%)
Typical Gain (dB)
Supply Voltage (V)
PackageMCM, 12-pad
Package (mm)3.0 x 3.0 x 0.67 Max.

Features

  • High efficiency
  • Programmable bias for improved backed-off efficiency
  • High linearity
  • Low standby leakage
  • Compatible with DC-DC converter
  • Programmable current clamp
  • Autonomous Over-Voltage Protection
  • Small, low profile package: 3.0 x 3.0 mm x 0.67 mm Max., 12-pad configuration

Product Documents

Applications

Smartphones

See all

4G LTE

See all

Cellular IoT and M2M

See all