SKY13567-666LF Buy Now
0.7 to 2.7 GHz SP5T Switch

The SKY13567-666LF is a single-pole, five-throw (SP5T) switch. The five separate paths are MIPI selectable using an integrated Mobile Industry Processor Interface (MIPI) decoder. The switch has two external pins (SSEL1 and SSEL2) that can be used to program the USID. Using advanced technology, the SKY13567-666LF maintains low insertion loss and high isolation. The switch makes it an ideal choice for overcoming path loss from the antenna to the transceiver.

The SKY13567-666LF is packaged in a small 1.1 x 1.9 mm 12-lead surface-mount package. No external DC blocking capacitors are required on the RF paths as long as no DC voltage is applied.

Features

  • Low insertion loss:
    • LB = 0.3 dB
    • MB = 0.5 dB
    • HB = 0.6 dB
  • High isolation:
    • LB = 38 dB
    • MB = 31 dB
    • HB = 30 dB
  • High linearity, IP3 = +59 dBm
  • Integrated MIPI interface
  • 2-bit USID selection (allows up to four parts per system)
  • Small (12-lead, 1.9 x 1.1 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Product Summary SKY13567-666LF: 0.7 to 2.7 GHz SP5T Switch SKY13567_666LF_203990A_PS.pdf (135 KB)
ProductName : SKY13567-666LF
Description (Absorptive/ Reflective) : SP5T (R)
Frequency (GHz) Min. : 0.7
Frequency (GHz) Max. : 2.7
Typ. IL (dB) : 0.3-0.6
Typ. Isol. (dB) : 30-38
Typ. IIP3 (dBm) : 61
Typ. IP1 dB (dBm) :
Package : MIS, 12L
Package (mm) : 1.9 x 1.1 x 0.55
Product Information:
Description: Broad Market
Description: Diversity Switches, Tx/Rx LTE
Frequency Max.: ≥1 GHz and <2.9 GHz
Frequency Min.: ≥400 MHz
Function: SP5T
Function: SP5T ~ SP16T
Package Type: DFN, QFN, MLPD, MLPQ
Status: In Production
Status: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540