ACA0861C

750/860 MHz CATV Line Amplifier MMIC


Please note: this product is being discontinued and is not recommended for new designs.

The ACA0861 family of surface mount monolithic GaAs RF Linear Amplifiers has been developed to replace, in new designs, the standard CATV Hybrid amplifiers currently in use. The MMICs consist of two parallel amplifiers, each with 12 dB gain. The Amplifiers are optimized for exceptionally low distortion and noise figure while providing flat gain and excellent input and output return loss.

Specifications

Description750/860 MHz CATV Line Amplifier MMIC
Gain (dB) Min11.5
Gain (dB) Max12.5
Supply Current Typ. (mA)260
Noise Figure Typ. (dB)3
CTB (dBc) Typ-68
CSO (dBc) Typ-68
XMOD (dBc) Typ-62

Features

  • Flat Gain
  • Very Low Distortion
  • Excellent Input/Output Match
  • Low DC Power Consumption
  • Good RF Stability with High VSWR Load Conditions
  • Surface Mount Package Compatible with Automatic Assembly
  • Package Fully Automatic Assembly Compatible
  • Low Cost
  • Repeatability of Monolithic Fabrication
  • Meets Cenelec Standard
  • RoHS-Compliant Package Options

Product Documents