SKY65009-70LF

250-2500 MHz Linear Power Amplifier Driver


Please note: SKY65009-70LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY65162-70LF

The SKY65009-70LF is a high performance, ultra-wideband PA driver with superior output power, linearity, and efficiency. The high linearity and superior ACPR/ACLR performance make the device ideal for use in the driver stage of infrastructure transmit chains. The SKY65009-70LF is fabricated using Skyworks high reliability HBT technology. The device is provided in the form of a low-cost SMT, lead (Pb)-free, RoHS-compliant and Green™ 4-pin 4.5 x 2.4 mm, SOT-89 package. .

Please note: SKY65009-70LF is not recommended for new designs. The suggested replacement is SKY65162.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)0.25-2.5
Replacement Part SKY65162-70LF
Test Frequency (GHz)1.96
Gain Typ. (dB)12
OIP3 (dBm)42
P1 dB (dBm)
VDD (V)
OP1 dB (dBm)27
Supply Current Typ. (mA)
VCC (V)3.3 or 5
Quiescent Current Typ. (mA)100
Noise Figure Typ. (dB)4.3
PackageSOT-89, 4-pin
Package (mm)2.4 x 4.5 x 1.5

Features

  • Wideband frequency range: 250 to 2500 MHz
  • High linearity: OIP3 > 40 dBm
  • Output P1 dB > 25 dBm
  • High efficiency: PAE 40%
  • Single DC supply, 3.3 V or 5 V
  • On-chip bias circuit
  • Low power consumption

Product Documents