AWB7228
2.545 to 2.69 GHz Small-Cell Power Amplifier Module

The AWB7228 is a fully matched, Multi-Chip-Module (MCM) designed for picocell, femtocell, and customer premises equipment (CPE) applications. Its high linearity and efficiency meet the extremely demanding needs of small cell infrastructure architectures. Designed for LTE,WCDMA and HSDPA air interfaces operating in the 2.496 GHz to 2.690 GHz band, the AWB7228 delivers up to +27 dBm of LTE (E-TM1.1) power with an ACPR of -47 dBc. It operates from a convenient +4.5 V supply and provides 27 dB of gain. The device is manufactured using an advanced InGaP HBT MMIC technology offering state-of-the-art reliability, temperature stability, and ruggedness. The self-contained 7 mm x 7 mm x 1.3 mm surface mount package incorporates RF matching networks optimized for output power, efficiency, and linearity in a 50 Ω system.

Features

  • InGaP HBT Technology
  • -48 dBc ACPR @ ±10 MHz, +27 dBm
  • 28 dB Gain
  • High Efficiency
  • Low Transistor Junction Temperature
  • Matched for a 50 Ω System
  • Low Profile Miniature Surface Mount Package;
  • RoHS Compliant
  • Multi-Carrier Capability
Data Sheets AWB7228: 2.545 to 2.69 GHz Small-Cell Power Amplifier Module AWB7228_204315A.pdf (755 KB)
Application Notes Switch Time Reduction: AWB71XX and AWB72XX series PAM’s AWB7XXX_204365A_AN.pdf (549 KB)
Application Notes Thermal Design Considerations and Mounting Guidelines for AWB Series Products Thermal_Design_Considerations_for_AWB_Products_204919B_AN.pdf (201 KB)
ProductName : AWB7228
Frequency Range (GHz) : 2.545-2.69
Test Frequency (GHz) :
Gain Typ. (dB) : 28
OIP3 (dBm) :
P1 dB (dBm) :
Power Added Efficiency (%) : 14
Linear Output Power (dBm) : 27
Supply Voltage (V) : 4.5
Quiescent Current Typ. (mA) :
Package (mm) : 7 x 7 x 1.3
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540