SKY77786-11
SkyLiTE™ High Band Multimode Multiband Power Amplifier Module Supporting LTE Advanced Applications

Skyworks SKY77786-11 SkyLiTE™ is a multimode multiband (MMMB) Power Amplifier Module (PAM) that supports 4G handsets and operates efficiently in LTE bands from 2.3 GHz to 2.7 GHz. The module is fully programmable through a Mobile Industry Processor Interface (MIPI®).

The PAM consists of a single high band LTE block, a Multi-Function Control (MFC) block, and a T/R switch block. RF input/output ports internally matched to 50 Ω to reduce the number of external components. A CMOS integrated circuit uses standard MIPI controls to provide the internal MFC interface and operation. Extremely low leakage current maximizes handset standby time.

The InGaP die and the silicon die and passive components are mounted on a multi-layer laminate substrate. The assembly is encapsulated in a 3.0 mm x 3.0 mm x 0.71 mm, 20-pad MCM, SMT package which is a more highly manufacturable, low cost solution.

4G: The SKY77786-11 supports 1.4, 3, 5, 10, 15, 20, 30, 35, 40 MHz channel bandwidths. Similar to 3G operation, output power is controlled by varying the input power and VCC is adjusted using a DCDC converter to maximize efficiency for each power level.

4G Modulation scheme includes:

  • FDD LTE
  • TDD LTE
  • Uplink Carrier Aggregation (CA) support for Bands 40/41 (up to 40 MHz)

Features

  • Two T/R (RX) port and 3 outputs
  • Industry-leading PAE for 4G
  • Optimized for APT DCDC operation
  • Fully programmable Mobile Industry Processor Interface (MIPI) control
  • MIPI programmable bias modes optimize best 4G efficiency/linearity performance.
  • Small, low profile package: 3.0 x 3.0 x 0.71 mm, 20-pad configuration
Product Summary SKY77786-11 SkyLiTE™ High Band Multimode Multiband Power Amplifier Module Supporting LTE Advanced Applications SKY77786_11_204449B.pdf (75 KB)
ProductName : SKY77786-11
Frequency (MHz) :
Description : SkyLiTE™ Multimode Multiband Power Amplifier Module
Typical PAE (%) :
Typical Imax (mA) :
Typical Gain (dB) :
Supply Voltage (V) :
Package : MCM, 20-pad
Package (mm) : 3 x 3 x 0.71
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540