SKY66291-11

1805 to 1880 MHz High-Efficiency 4 W Power Amplifier


Please note: SKY66291-11 is being discontinued and is not recommended for new designs.



SKY66291-11 is a high-efficiency fully input/output matched power amplifier (PA) with high gain and linearity. The compact 5 x 5 mm PA is designed for FDD and TDD 2G/3G/4G LTE small cell base stations operating from 1805 to 1880 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66291-11 is part of a high-efficiency, pin-to-pin compatible PA family supporting all 3GPP bands.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)1.8 – 1.88
Test Frequency (GHz)1.842
Gain Typ. (dB)37.5
OIP3 (dBm)N/A
P1 dB (dBm)N/A
Power Added Efficiency (%)36.5
Linear Output Power (dBm) +28
VCC (V)5
Quiescent Current Typ. (mA)80
PackageMCM, 16-pin
Package (mm)5 x 5 x 1.3

Features

  • High efficiency: PAE = 36.5% @ +28 dBm
  • High linearity: +28 dBm with < -50 dBc linearized ACLR (20 MHz LTE, 8.5 dB PAR signal)
  • High gain: 38.5 dB
  • Excellent input and output return loss: to 50  system
  • Integrated active bias: performance compensated over temp
  • Integrated enable On/Off function: PAEN = 1.7 to 2.5 V
  • Single supply voltage: 5.0 V
  • Pin-to-pin compatible PA family supporting all 3GPP bands
  • Compact (16-pin, 5 x 5 x 1.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020

Product Documents