SKY77365
Power Amplifier Module for Quad-Band GSM / GPRS / EDGE

The SKY77365 power amplifier module (PAM) is designed for 2G quad-band cellular handsets supporting fixed gain Gaussian Minimum-Shift Keying (GMSK) and fixed gain linear Enhanced Data for GSM Evolution (EDGE) modulation in the GSM850/900, DCS1800 and PCS1900 bands. Class12 General Packet Radio Service (GPRS) multi-slot operation is also supported.

The compact 3.0 mm x 3.5 mm x 0.8 mm module consists of GSM850/900 and DCS1800/PCS1900 power amplifier blocks, 50-ohm input and output matching circuitry, and a multi-function power amplifier control (MFC) block. The custom silicon CMOS MFC provides PA bias and product identification read-back capability and is fully programmable through the RF Front-End Mobile Industry Processor Interface (RFFE MIPI).

The heterojunction bipolar transistor (HBT) power amplifier blocks are fabricated onto a single lnGaP die; one supports the GSM850/900 bands and the other supports the DCS1800/PCS1900 bands. Both PA blocks share two common power supply pads. The InGaP die, silicon die, and the passive components are mounted on a multi-layer laminate substrate. The entire assembly is encapsulated with plastic overmold.

Features

  • High efficiency:
  • Programmable bias for improved backed-off efficiency
  • High linearity
  • Low standby leakage
  • Compatible with DC-DC converter
  • Programmable Current Clamp
  • Autonomous Over-voltage Protection
  • Self-shielded
  • Small, low profile package: 3.0 x 3.5 mm x 0.8 mm Max., 12-pad configuration
Product Summary SKY77365 Power Amplifier Module for Quad-Band GSM / GPRS / EDGE SKY77365_204494A.pdf (73 KB)
ProductName : SKY77365
Frequency (MHz) :
Description : Power Amplifier Module for Quad-Band GSM / GPRS / EDGE
Typical Output Power (dbm) GSM/EDGE :
Typical PAE (%) :
Typical Gain (dB) :
Supply Voltage (V) :
Package : MCM, 12-pad
Package (mm) : 3.0 x 3.5 x 0.8 Max.
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540