SKY73120
890-960 MHz Voltage Controlled Oscillator

Skyworks SKY73120 Voltage-Controlled Oscillator (VCO) is a high performance signal source for high dynamic range transceivers. With a wide frequency operating range from 890 to 960 MHz, and 0 dBm output power and low phase noise (–110 dBc/Hz @ 25 kHz offset), the SKY73120 is an ideal solution for ISM band base station transceivers, RFID transceivers, and 2G/3G base station transceivers.

Features

  • ISM band base station transceivers
  • RFID transceivers
  • Fixed wireless
  • AMR radios
  • TETRA termials and mobile stations
Data Sheets SKY73120 890-960 MHz Voltage Controlled Oscillator 200777D.pdf (117 KB)
ProductName : SKY73120
RF Output Frequency Range (MHz) : 890-960
Output Power (dBm) : 0
Phase Noise @ 200 kHz (dBc/Hz) : -124
Phase Noise @ 800 kHz (dBc/Hz) : -144
Phase Settling Time (µS) :
Current Consumption (mA) : 26
Supply Voltage (V) : 3
Package : MCM, 28-pin
Package (mm) : 6 x 6 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540