SKY66288-11 Buy Now
5150 to 5925 MHz High-Efficiency 4 W Power Amplifier

The SKY66288-11 is a high-efficiency fully input/output matched power amplifier (PA) with high gain and linearity. The compact 5 x 5 mm PA is designed for the unlicensed spectrum of LTE-advanced small-cell base stations operating from 5150 to 5925 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66288-11 is part of the high-efficiency, pin-to-pin compatible PA family supporting all 3GPP bands.

Features

  • High efficiency: PAE = 25% @ +28 dBm
  • High linearity: +28 dBm with < -50 dBc ACLR with pre-distortion (2 x 20 MHz LTE)
  • Gain @+28 dBm output power: 34.5 dB
  • Excellent input and output return loss: to 50 Ω system
  • Integrated active bias: performance compensated over temperature
  • Integrated enable On/Off function: PAEN = 1.7 to 2.5 V
  • Single supply voltage: 5.0 V
  • Pin-to-pin compatible PA family supporting all 3GPP bands
  • Compact (16-pin, 5 x 5 x 1.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Data Sheets SKY66288-11: 5150 to 5925 MHz High-Efficiency 4 W Power Amplifier SKY66288_11_203477E.pdf (1921 KB)
ProductName : SKY66288-11
Frequency Range (GHz) : 5.150 - 5.925
Test Frequency (GHz) :
Gain Typ. (dB) : >=30
OIP3 (dBm) :
P1 dB (dBm) :
Power Added Efficiency (%) : 20 ~ 25
(Vcc = 5V, Pout = +28dBm)
Linear Output Power (dBm) : +28
VCC (V) : 5
Quiescent Current Typ. (mA) :
Package :
Package (mm) : 5 x 5 x 1.3
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540