SKY77166
Power Amplifier Module for CDMA2000 (450–460 MHz)

The SKY77166 Power Amplifier Module (PAM) is a fully matched 10-pad surface mount module developed for Code Division Multiple Access (CDMA2000) handsets and Wireless Local Loop applications. This small and efficient module packs full coverage of the 450–460 MHz bandwidth into a single compact package. The SKY77166 meets the stringent CDMA2000 linearity requirements to and exceeding 29 dBm output power.

Features

  • Low voltage positive bias supply: 3.2 V to 4.2 V
  • Good linearity
  • Supports low collector voltage operation
  • High efficiency across wide dynamic range
  • Dual-mode operation
Product Summary SKY77166 Power Amplifier Module for CDMA2000 (450-460 MHz) 200892a.pdf (66 KB)
Application Notes Tape and Reel Information - RF Modules 101568i.pdf (1505 KB)
Application Notes PCB Design and SMT Assembly/Rework Guidelines for MCM-L Packages 101752K.pdf (1516 KB)
ProductName : SKY77166
Frequency (MHz) : 450-460
Description : PAM for CDMA2000
Typical PAE (%) : 37
Typical Gain (dB) : 29
Supply Voltage (V) : 3.1-4.6
Package : MCM, 10-pad
Package (mm) : 4 x 4 x 1.5
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540