SKY66407-11 Buy Now
2.4 GHz Low-Power, Low-Profile Front-End Module for Bluetooth® IoT Applications

The SKY66407-11 is a highly integrated front-end module (FEM) designed for Bluetooth IoT applications operating in the 2.4 to 2.4835 GHz range. The device is provided in a 1.2 x 1.2 x 0.35 mm 9-pin CSP package.

Features

  • Adjustable gain, output power, and current consumption
  • Max BT EDR output power: +11.5 dBm
  • Wide supply range: 1.7 to 3.6 V
  • High ESD rating: 2 kV
  • Low sleep current: < 1 uA
  • Low Rx bypass loss
  • Small CSP (9-pin, 1.2 x 1.2 x 0.35 mm) package (MSL1, 260 °C per JEDEC-J-STD-020)
Data Sheets SKY66407-11: 2.4 GHz Low-Power, Low-Profile Front-End Module for Bluetooth® IoT Applications SKY66407_11_204682I.pdf (1960 KB)
ProductName : SKY66407-11
RF Frequency (MHz) : 2400-2483.5
Rx Insertion Loss (dB) Typ. : 1
802.11 WLAN Standard :
Rx Gain (dB) Typ. :
Rx NF (dB) Typ. :
Tx Gain (dB) : 12
Saturated Output Power (dBm) Typ. : 12
Supply Voltage (V) : 1.7-3.6
Package : Small CSP, 9-pin
Package (mm) : 1.2 x 1.2 x 0.35
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540