SKY65728-11 Buy Now
SKY65728-11: Shielded Low-Noise Amplifier Front-End Module with GPS L5 Pre-Filter

The SKY65728-11 is a shielded front-end module (FEM) with an integrated low-noise amplifier (LNA) and pre-filter designed for Global Positioning System (GPS) L5 band receiver applications. The device provides high linearity, excellent gain, a high 1 dB input compression point (IP1dB), and a superior noise figure (NF).

The pre-filter provides the low in-band insertion loss and integrated notch filtering for excellent rejections of the cellular, PCS, and WLAN frequency bands. The SKY65728-11 uses surface-mount technology (SMT) in a Multi-Chip Module (MCM) package, which allows for a highly manufacturable and low-cost solution.

Features

  • Innovative proprietary shielded technology
  • Wideband pre-filter
  • Small signal gain: 16 dB typical
  • Excellent out-of-band rejection
  • Low noise figure: 1.6 dB typical
  • Low current consumption
  • Input/output impedance internally matched to 50 
  • Single DC supply: 1.1 to 2.85 V
  • Minimal number of external components required
  • Small MCM (9-pin, 1.6 x 1.6 x 0.7 [nominal] mm) package (MSL3, 260 °C per JEDEC J-STD-020)
Product Summary SKY65728-11: SKY65728-11: Shielded Low-Noise Amplifier Front-End Module with GPS L5 Pre-Filter SKY65728_11_205455A_PS.pdf (197 KB)
ProductName : SKY65728-11
Frequency (MHz) : 1164-1189
Test Frequency (MHz) : 1176
Description : Shielded Low-Noise Amplifier Front-End Module with GPS L5 Pre-Filter
Gain (dB) : 16
VDD (V) : 1.1-2.85
IP1 dB (dBm) : -18
NF (dB) : 1.6
Package : MCM, 9-pin
Package (mm) : 1.6 x 1.6 x 0.7
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540