SKY72310-11 Buy Now
Spur-Free, 50 MHz to 2.1 GHz Single Fractional-N Frequency Synthesizer

Skyworks SKY72310-11 fractional-N frequency synthesizer provides ultra-fine frequency resolution, fast switching speed, and low phase-noise performance. This synthesizer is a key building block for high-performance radio system designs that require low power and fine step size.

The ultra-fine step size of less than 100 Hz allows this synthesizer to be used in very narrowband wireless applications. With proper temperature sensing or through control channels, the synthesizer’s fine step size can compensate for crystal oscillator or intermediate frequency (IF) filter drift. As a result, crystal oscillators or crystals can replace temperature-compensated or ovenized crystal oscillators, reducing parts count and associated component cost. The device’s fine step size can also be used for Doppler shift corrections.

Reference crystals or oscillators up to 50 MHz can be used with the SKY72310-11. The crystal frequency is divided down by independent programmable dividers (1 to 32) for the synthesizer. The phase detector can operate at a maximum speed of 50 MHz, which allows better phase noise due to the lower division value. With a high reference frequency, the loop bandwidths can also be increased. Larger loop bandwidths improve the settling times and reduce in-band phase noise. Therefore, typical switching times of less than 100 μs can be achieved. The lower in-band phase noise also permits the use of lower cost Voltage Controlled Oscillators (VCOs) in customer applications.

Features

  • Spur-free, fractional-N operation
  • Operating frequency: 50 MHz to 2.1 GHz
  • Normalized phase noise: -218 dBc/Hz
  • Low power consumption:11 to 14 mW typical @ 3 V
  • Ultra-fine step size, 100 Hz or less
  • Software programmable power-down modes
  • High-speed serial interface up to 100 Mbps
  • Programmable division ratios on reference frequency
  • Phase detector with programmable gain to provide a programmable loop bandwidth
  • On-chip crystal oscillator
  • Supply range: 2.7 to 3.3 V operation
  • High ESD: 1 kV HBM
  • MCM (24-pin, 4 x 4 mm) (MSL3, 260 °C per JEDEC J-STD-020) package
  • Pin-compatible replacement to the SKY72310-362LF
Data Sheets SKY72310-11: Spur-Free, 50 MHz to 2.1 GHz Single Fractional-N Frequency Synthesizer SKY72310_11_203639I.pdf (1645 KB)
Miscellaneous SKY72310 Control Software Sky72310_Control_Ver2_0_8_Installer.zip (271 KB)
ProductName : SKY72310-11
Main Synthesizer Frequency (MHz) : 50-2100
Normalized Phase Noise (dBc/Hz) : -218
Supply Voltage (V) : 2.7-3.3
Package : MCM, 24-pin
Package (mm) : 4 x 4 x 0.8
Product Information: New
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540