Frequency (MHz)
824-849
880-915
1710-1785
1850-1910
DescriptioniPAC™ PAM for Quad-Band GSM/EDGE
GSM850
GSM900
DCS1800
PCS1900
Typical Output Power (dbm) GSM/EDGE
35.0
35.0
33.5
33.5
Typical PAE (%)
52
52
45
45
Typical Gain (dB)
-
-
-
-
Supply Voltage (V)3.0-4.8
PackageMCM, 20-pad
Package (mm)5 x 5 x 0.9