SKY77336
PA Module for Quad-Band GSM / EDGE

SKY77336 Power Amplifier Module (PAM) is designed in a compact form factor for quad-band cellular handsets comprising GSM850/900, DCS1800 and PCS1900, supporting Gaussian Minimum-Shift Keying (GMSK) and Polar Enhanced Data for GSM Evolution (EDGE) modulation. Class 12 General Packet Radio Service (GPRS) multi-slot operation is also supported. NEW! Skyworks offers lead (Pb)-free, RoHS (Restriction of Hazardous Substances) compliant packaging.

Features

  • High efficiency:
  • - GSM850 55%
  • - GSM900 55%
  • - DCS 53%
  • - PCS 53%
  • Small outline
  • - 5 x 5 mm
  • Low profile
  • - 1.0 mm, max
  • Low VRAMP current
  • - 10 μA
Product Summary SKY77336 Power Amplifier Module for Quad-Band GSM / GPRS / EDGE 200889c.pdf (66 KB)
Application Notes Tape and Reel Information - RF Modules 101568i.pdf (1505 KB)
Application Notes PCB Design and SMT Assembly/Rework Guidelines for MCM-L Packages 101752K.pdf (1516 KB)
ProductName : SKY77336
Frequency (MHz) :  
824-849
880-915
1710-1785
1850-1910
Description : iPAC™ PAM for Quad-Band GSM/GPRS/EDGE
GSM850
GSM900
DCS1800
PCS1900
Typical Output Power (dbm) GSM/EDGE :  
35
35
33
33
Typical PAE (%) :  
52
52
50
50
Typical Gain (dB) :  
-
-
-
-
Supply Voltage (V) : 3.0-4.8
Package : MCM, 16-pad
Package (mm) : 5 x 5 x 1
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540