SMV1212 Series
Hyberabrupt Junction Tuning Varactor

The SMV121x series of silicon hyperabrupt junction varactor diodes are designed for use in Voltage Controlled Oscillators (VCOs) with a low tuning voltage operation. This family of varactors is characterized for capacitance and resistance over temperature.



Please note: SMV1212-001LF is being discontinued and is not recommended for new designs.

Features

  • High capacitance ratio: C1v/C4v = 5 typical
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020
Data Sheets SMV121x Series: Hyperabrupt Junction Tuning Varactors SMV121x_Series_200057T.pdf (766 KB)
Application Notes Solder Reflow Information Solder_Reflow_Info_200164C.pdf (109 KB)
Application Notes Varactor SPICE Models for RF VCO Applications Varactor_SPICE_Model_AN_200315C.pdf (240 KB)
ProductName : SMV1212 Series
Package Type : SC-79, SOD-323, SOT-23
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min. : 12
Ct Total Capacitance3 Vr=1 V (pF) Typ. : 44.9
Ct Total Capacitance3 Vr=4 V (pF) Typ. : 9.3
Ct Total Capacitance3 Vr=8 V (pF) Typ. : 5.1
Ct Total Capacitance3 Vr=12 V (pF) Typ. :
Ct Total Capacitance3 Vr=20 V (pF) Typ. :
Total Capacitance Ratio Min.1 : 5
Capacitance Ratio Range (V) : 1 to 4
Rs Series Resistance Max2 (Ω) : 0.8
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540