SMV1263 Series
Hyperabrupt Junction Tuning Varactors

The SMV1263 series of silicon hyperabrupt junction varactor diodes are designed for 3 V platforms. The high capacitance ratio and low series resistance of these varactors make them attractive for low phase noise Voltage Controlled Oscillators (VCOs) in wireless systems up to and over 2.5 GHz.

Features

  • High capacitance ratio at low reverse voltage
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020
Data Sheets SMV1263 Series: Hyperabrupt Junction Tuning Varactors SMV1263_Series_200062K.pdf (647 KB)
Application Notes Solder Reflow Information Solder_Reflow_Info_200164C.pdf (109 KB)
ProductName : SMV1263 Series
Package Type : SC-70, SC-79, SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min. : 20
Ct Total Capacitance3 Vr=1 V (pF) Typ. : 5.11
Ct Total Capacitance3 Vr=4 V (pF) Typ. : 1.54
Ct Total Capacitance3 Vr=8 V (pF) Typ. :
Ct Total Capacitance3 Vr=12 V (pF) Typ. :
Ct Total Capacitance3 Vr=20 V (pF) Typ. :
Total Capacitance Ratio Min.1 : 2.3
Capacitance Ratio Range (V) : 0.5 to 2.5
Rs Series Resistance Max2 (Ω) : 1.2
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540