SKY13323-378LF Buy Now
0.1-3.0 GHz GaAs SPDT Switch

The SKY13323-378LF is a pHEMT GaAs FET I/C switch. The switch may be used in transmit/receive applications by connecting the RF common port (INPUT, pin 5) to either the OUTPUT1 or OUTPUT2 port (pin 1 or 3, respectively) using a low loss path (i.e., a positive voltage applied to either VCTL1 or VCTL2 pins). The switch is “reflective short” on the isolated port.

The switch is manufactured in a compact, 1 x 1 mm, 6-pin exposed pad plastic Micro Leadframe Package Dual (MLPD) package.

Features

  • Positive voltage control (0 and 1.8 V to 0 and 5.0 V)
  • Broadband frequency range: 0.1-3.0 GHz
  • Very low insertion loss, 0.35 dB typical @ 3 GHz
  • High isolation, 27 dB typical @ 3 GHz
  • Excellent linearity performance, P1dB = +27 dBm
  • Ultra-miniature, QFN (6-pin, 1 x 1 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Data Sheets SKY13323-378LF: 0.1-3.0 GHz GaAs SPDT Switch SKY13323_378LF_201080F.pdf (683 KB)
Designer Info SKY13323: S Parameters SKY13323_S_Parameters.zip (955 KB)
ProductName : SKY13323-378LF
Description (Absorptive/ Reflective) : SPDT (R)
Frequency (GHz) Min. : 0.1
Frequency (GHz) Max. : 3
Typ. IL (dB) : 0.2-0.5
Typ. Isol. (dB) : 27-24
Typ. IIP3 (dBm) : 50
Typ. IP1 dB (dBm) : 27
Control Logic :
Max. TX Power (W) :
Package : QFN, 6L
Package (mm) : 1 x 1 x 0.45
Product Information:
Description: WiFi
Frequency Max.: ≥2.9 GHz and < 5.9GHz
Frequency Min.: ≥100 MHz and <200 MHz
Function: SPDT / SP2T
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: ≥20 dBm and <30 dBm
Status: In Production
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540