SKY77604-11
Multi-Mode / Multi-Band Power Amplifier Module for Next Generation GGE and HSPA Handsets

Skyworks SKY77604-11 is a hybrid multi-mode, multi-band Power Amplifier Module (PAM) that supports 2.5G and 3G handsets, and operates efficiently in GSM, EGPRS, EDGE WCDMA modes.

The PAM consists of a GSM800/EGSM900 PA block, a DCS1800/PCS1900 PA block, separate WCDMA blocks for low and high bands, RF input / output ports internally matched to 50 Ω to reduce the number of external components, and a Multi- Function Control (MFC) block. A custom BiCMOS integrated circuit provides the internal MFC interface and operation. Extremely low leakage current maximizes handset standby time.

2.5G: The SKY77604-11 supports the GSM850, EGSM900, DCS1800, and PCS1900 bands. The PAM also supports 2.5G Class 12 Enhanced General Packet Radio Service (EGPRS) multi-slot operation and EDGE linear modulation.

3G: The SKY77604-11 uses Load Insensitive Power Amplifier (LIPA®) circuitry to support WCDMA, High-Speed Downlink Packet Access (HSDPA), and High-Speed Uplink Packet Access (HSUPA) modulation at a high antenna Voltage Standing-Wave Ratio (VSWR). This functionality covers multiple bands for 3GPP including bands I, II, IV, IX, X, V, VIII.

The module is fully programmable through a Serial Peripheral Interface (SPI).

The InGaP die, the silicon die, and passive components are mounted on a multi-layer laminate substrate. The assembly is encapsulated with plastic overmold.

The SKY77604-11 is encapsulated in a 6 mm x 8 mm, 34-pad MCM, Surface-Mounted Technology (SMT) package, which allows for a highly manufacturable, low-cost solution.

Features

  • Hybrid architecture: separate GSM and WCDMA paths
  • Separate single-ended GSM and WCDMA outputs, combined single-ended GSM and WCDMA inputs, all AC-coupled
  • Multiplexed voltage detector for GMSK, EDGE modes; coupler output for 3G bands provided to transceiver for power control
  • Fully programmable serial bus interface
  • Final VCC stage for 2.5G/3G can attach to battery or buck DC/DC
  • Driver stage for 3G can attach to battery or buck DC/DC
  • 2.5G features:
    - EGPRS Class 12 multi-slot operation
    - Linear power detector
    - Linear PA with bias optimization for efficiency/linearity tradeoff in 8-PSK mode
  • 3G features:
    - WCDMA mode supports output power and bandwidth for bands I, II, IV, IX, X, V, VIII
    - Coupler output
    - Linear balanced with bias optimization and low/high mode gain switch for best efficiency/linearity trade-off
  • Small, low profile package:
    - 6 mm x 8 mm x 0.9 mm
    - 34-pin configuration
Product Summary SKY77604-11 Multimode Multiband Power Amplifier Module for Next Generation GGE and HSPA Handsets 201243c.pdf (610 KB)
ProductName : SKY77604-11
Frequency (MHz) :
824-849
880-915
1710-1785
1850-1910
1920-1980
1850-1910
1750-1780
824-849
880-915
Description : Multiband/Multimode Power Amplifier Module
GSM850
GSM900
DCS1800
PCS1900
WCDMA B1
WCDMA B2
WCDMA B4
WCDMA B5
WCDMA B8
Typical PAE (%) :
56
56
50
50
-
-
-
-
-
Typical Imax (mA) :
-
-
-
-
465
525
500
420
450
Typical Gain (dB) :
-
-
-
-
-
-
-
-
-
Supply Voltage (V) : 2.9-4.7
Package : MCM, 34-pin
Package (mm) : 6 x 8 x 0.9
Product Information:
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540