SKY65171-21

1930 – 2170 MHz, 0.5 W Power Amplifier


Please note: SKY65171-21 is being discontinued and is not recommended for new designs. The suggested replacement are SKY66394-11, SKY66399-11

Skyworks SKY65171-21 is a fully-matched, 0.5 W Power Amplifier (PA) with high efficiency, designed for use in the 1930 to 2170 MHz band.

The device is fabricated using Skyworks high reliability Indium Gallium Phosphide (InGaP) Heterojunction Bipolar Transistor (HBT) technology. This process allows for single supply operation while maintaining high efficiency and good linearity.

The SKY65171-21 contains all of the active bias and RF matching circuits, which make it easy to integrate into 50 Ω RF systems. The internal input and output match are optimized for gain, 1 dB Compression Point (P1dB), Adjacent Channel Power Ratio (ACPR), Adjacent Channel Leakage Ratio (ACLR),and efficiency when integrated in a 50 Ω system.

The primary bias to the SKY65171-21 can be supplied directly from a single 5 VDC supply. The PA is designed to operate with lower current by reducing the bias voltage.

The device is internally matched and mounted in a 20-pin, 6 x 6 mm Multi-Chip Module (MCM) Surface-Mounted Technology (SMT) package, which allows for a highly manufacturable low cost solution.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)1.93-2.17
Replacement Part SKY66394-11, SKY66399-11
Test Frequency (GHz)1.96
Gain Typ. (dB)30
OIP3 (dBm)36
P1 dB (dBm)28
Power Added Efficiency (%)
Linear Output Power (dBm) +18
Supply Voltage (V)5
Quiescent Current Typ. (mA)150
PackageMCM, 20-pin
Package (mm)6 x 6 x 1.35

Features

  • Wideband frequency operation: 1930 to 2170 MHz
  • High gain: > 27 dB
  • OP1dB: > +27 dBm
  • ACPR ≤ –48 dBc for POUT ≥ +18 dBm
  • ACLR ≤ –45 dBc for POUT ≥ +18 dBm
  • Single DC supply: 5 V
  • Internal RF match and bias circuits
  • PA on/off control voltage
  • Small footprint, MCM (20-pin, 6 x 6 mm) SMT package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents