SKY13384-350LF Buy Now
0.02-4.0 GHz High Isolation SP4T Absorptive Switch With Decoder

The SKY13384-350LF is a symmetrical, single-pole, four-throw (SP4T) switch. The switch is intended for GSM/CDMA/WCDMA/TD-SCDMA/TD-LTE cellular infrastructure applications. The impedance of the RF ports in isolation is 50 Ω.

The SKY13384-350LF is manufactured using Skyworks state-of-the-art GaAs pHEMT process. The SKY13384-350LF features integrated logic that uses only two control lines for switch operation.

The SKY13384-350LF SP4T switch is provided in a compact Quad Flat No-Lead (QFN) 3 x 3 mm package.

Please note: SKY13384-350LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY13575-639LF.

Features

  • Broadband frequency range: 0.02 GHz to 4.0 GHz
  • Low insertion loss: 0.70 dB @ 2 GHz
  • Typical isolation: 40 dB @ 2 GHz
  • Positive voltage control: 0/3 V to 0/5 V
  • Isolated ports are absorptive
  • Small, QFN (16-pin, 3 x 3 mm) package (MSL1, 260 °C per JEDEC J-STD-020)
Data Sheets SKY13384-350LF: 0.02-4.0 GHz High Isolation SP4T Absorptive Switch With Decoder SKY13384_350LF_201529C.pdf (983 KB)
Designer Info SKY13384-350L: S Parameters SKY13384_Vdd_3000mV_Vctrl_3000mV_25C.zip (1503 KB)
Last Time Buy Product Discontinuation: AS211-334, SKY13350-385LF, SKY13358-388LF, SKY13384-350LF, SKY13465-557LF LTB_DASBU_Switches__20171127.pdf (87 KB)
ProductName : SKY13384-350LF
Description (Absorptive/ Reflective) : SP4T (A)
Frequency (GHz) Min. : 0.02
Frequency (GHz) Max. : 4.0
Typ. IL (dB) : 0.6-1.2
Typ. Isol. (dB) : 50-36
Typ. IIP3 (dBm) : 51
Typ. IP1 dB (dBm) : 30
Control Logic :
Package : QFN 16L
Package (mm) : 3 x 3 x 0.75
Product Information:
Description: High Isolation
Frequency Max.: ≥2.9 GHz and < 5.9GHz
Frequency Min.: <100 MHz
Function: SP4T
Package Type: DFN, QFN, MLPD, MLPQ
Power Handling: ≥20 dBm and <30 dBm
Status: Featured
Status: In Production
For world-class customer service and assistance finding the Skyworks product to fit your specific design needs, please submit your request, or contact us by phone.
USA: 781-376-3000
Asia: +886 2 2322 0200
Europe: +33(0) 1 43548540